A 5Q 8-DM1014
Alloy Steel, Single Joint, 2.671875in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $108.79 | 6 wks |
10 - 24 | $105.73 | 6 wks |
25 - 49 | $103.14 | 8 wks |
50 - 99 | $99.77 | 8 wks |
100+ | Request for Quote |
$108.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.844 Inch |
---|---|
Bore Size | 0.4375 Inch |
Joint Type | Single Joint |
Material | Alloy Steel |
Max Oper. Angle (Degree) | 25° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | Not Rated lb-in |
Outside Diameter | 0.781 Inch |
Overall Length | 2.671875 Inch |