A 5Q 8-DM10

Alloy Steel, Single Joint, 2.671875in Overall Length Universal Joint
Qty Range Price/Unit Ships Within
1 - 9 $92.48 6 wks
10 - 24 $89.53 6 wks
25 - 49 $87.11 8 wks
50 - 99 $84.17 8 wks
100+ Request for Quote
$92.48

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0 Inch
Bore Size Solid Inch
Joint Type Single Joint
Material Alloy Steel
Max Oper. Angle (Degree) 25°
Max. Inline Speed (rpm) 1750 rpm
Max. Inline Torque (lb-in) Not Rated lb-in
Outside Diameter 0.781 Inch
Overall Length 2.671875 Inch
Substitute Part A 5Q 8MDM10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team