A 5Q 8-DM0608
Alloy Steel, Single Joint, 1.96875in Overall Length Universal Joint
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $96.90 | 9 wks |
| 10 - 24 | $92.79 | 9 wks |
| 25 - 49 | $89.2 | 11 wks |
| 50 - 99 | $88.22 | 11 wks |
| 100+ | Request for Quote |
$96.90
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Depth | 0.641 Inch |
|---|---|
| Bore Size | 0.25 Inch |
| Joint Type | Single Joint |
| Material | Alloy Steel |
| Max Oper. Angle (Degree) | 25° |
| Max. Inline Speed (rpm) | 1750 rpm |
| Max. Inline Torque (lb-in) | Not Rated lb-in |
| Outside Diameter | 0.469 Inch |
| Overall Length | 1.96875 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities