A 5Q 8-DD616
Alloy Steel, Double Joint, 6.75in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $212.28 | 6 wks |
10 - 24 | $209.72 | 6 wks |
25 - 49 | $206.65 | 8 wks |
50 - 99 | $201.93 | 8 wks |
100+ | Request for Quote |
$212.28
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 1 Inch |
---|---|
Bore Size | 0.5 Inch |
Joint Type | Double Joint |
Material | Alloy Steel |
Max Oper. Angle (Degree) | 60° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | Not Rated lb-in |
Outside Diameter | 1 Inch |
Overall Length | 6.75 Inch |
Substitute Part | A 5Q 8MDD614 |