A 5Q 8-DD600
Alloy Steel, Double Joint, 6.75in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $203.74 | 6 wks |
10 - 24 | $201.21 | 6 wks |
25 - 49 | $198.22 | 8 wks |
50 - 99 | $193.7 | 8 wks |
100+ | Request for Quote |
$203.74
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0 Inch |
---|---|
Bore Size | Solid Inch |
Joint Type | Double Joint |
Material | Alloy Steel |
Max Oper. Angle (Degree) | 60° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | Not Rated lb-in |
Outside Diameter | 1 Inch |
Overall Length | 6.75 Inch |
Substitute Part | A 5Q 8MDD600 |