A 5Q 8-DD412
Alloy Steel, Double Joint, 5.375in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $196.49 | 6 wks |
10 - 24 | $193.84 | 6 wks |
25 - 49 | $190.87 | 8 wks |
50 - 99 | $186.43 | 8 wks |
100+ | Request for Quote |
$196.49
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.875 Inch |
---|---|
Bore Size | 0.375 Inch |
Joint Type | Double Joint |
Material | Alloy Steel |
Max Oper. Angle (Degree) | 60° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | Not Rated lb-in |
Outside Diameter | 0.75 Inch |
Overall Length | 5.375 Inch |
Substitute Part | A 5Q 8MDD410 |