A 5Q 8-DD400
Alloy Steel, Double Joint, 5.375in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $192.92 | 6 wks |
10 - 24 | $190.72 | 6 wks |
25 - 49 | $188.28 | 8 wks |
50 - 99 | $183 | 8 wks |
100+ | Request for Quote |
$192.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0 Inch |
---|---|
Bore Size | Solid Inch |
Joint Type | Double Joint |
Material | Alloy Steel |
Max Oper. Angle (Degree) | 60° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | Not Rated lb-in |
Outside Diameter | 0.75 Inch |
Overall Length | 5.375 Inch |
Substitute Part | A 5Q 8MDD400 |