A 5Q 8-DD300
Alloy Steel, Double Joint, 4.5in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $191.31 | 9 wks |
10 - 24 | $189.09 | 9 wks |
25 - 49 | $186.67 | 11 wks |
50 - 99 | $181.4 | 11 wks |
100+ | Request for Quote |
$191.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0 Inch |
---|---|
Bore Size | Solid Inch |
Joint Type | Double Joint |
Material | Alloy Steel |
Max Oper. Angle (Degree) | 60° |
Max. Inline Speed (rpm) | 1750 rpm |
Max. Inline Torque (lb-in) | Not Rated lb-in |
Outside Diameter | 0.625 Inch |
Overall Length | 4.5 Inch |
Substitute Part | A 5Q 8MDD300 |