A 5Q 8-DD100
Alloy Steel, Double Joint, 3.5in Overall Length Universal Joint
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $208.15 | 9 wks |
| 10 - 24 | $205.68 | 9 wks |
| 25 - 49 | $202.96 | 11 wks |
| 50 - 99 | $197.26 | 11 wks |
| 100+ | Request for Quote |
$208.15
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Depth | 0 Inch |
|---|---|
| Bore Size | Solid Inch |
| Joint Type | Double Joint |
| Material | Alloy Steel |
| Max Oper. Angle (Degree) | 60° |
| Max. Inline Speed (rpm) | 1750 rpm |
| Max. Inline Torque (lb-in) | Not Rated lb-in |
| Outside Diameter | 0.375 Inch |
| Overall Length | 3.5 Inch |
| Substitute Part | A 5Q 8MDD100 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities