A 5Q 8-D212

Alloy Steel, Single Joint, 2in Overall Length Universal Joint
Qty Range Price/Unit Ships Within
1 - 9 $92.29 6 wks
10 - 24 $89.37 6 wks
25 - 49 $86.95 8 wks
50 - 99 $84.02 8 wks
100+ Request for Quote
$92.29

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.625 Inch
Bore Size 0.375 Inch
Joint Type Single Joint
Material Alloy Steel
Max Oper. Angle (Degree) 25°
Max. Inline Speed (rpm) 1750 rpm
Max. Inline Torque (lb-in) 378 lb-in
Outside Diameter 0.5 Inch
Overall Length 2 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team