A 5Q 8-D200
Alloy Steel, Single Joint, 2in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $89.07 | 6 wks |
10 - 24 | $86.14 | 6 wks |
25 - 49 | $83.79 | 8 wks |
50 - 99 | $80.95 | 8 wks |
100+ | Request for Quote |
$89.07
Availability: 30 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0 Inch |
---|---|
Bore Size | Solid Inch |
Joint Type | Single Joint |
Material | Alloy Steel |
Max Oper. Angle (Degree) | 25° |
Max. Inline Speed (rpm) | — |
Max. Inline Torque (lb-in) | 378 lb-in |
Outside Diameter | 0.5 Inch |
Overall Length | 2 Inch |