A 5Q 8-D100
Alloy Steel, Single Joint, 1.75in Overall Length Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $87.79 | 9 wks |
10 - 24 | $84.92 | 9 wks |
25 - 49 | $82.6 | 11 wks |
50 - 99 | $79.79 | 11 wks |
100+ | Request for Quote |
$87.79
Availability: 1 unit(s) in stock.
Sell Unit: Each
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0 Inch |
---|---|
Bore Size | Solid Inch |
Joint Type | Single Joint |
Material | Alloy Steel |
Max Oper. Angle (Degree) | 25° |
Max. Inline Torque (lb-in) | 110 lb-in |
Outside Diameter | 0.375 Inch |
Overall Length | 1.75 Inch |