A 5P15M3325
Any combination of hubs(A 5A15M332506, A 5A15M332508, A 5A15M332510) can be mated with disk( A 5P15M3325 ) to form a coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $4.79 | 12 wks |
5 - 24 | $4.5 | 12 wks |
25 - 99 | $4.25 | 12 wks |
100 - 249 | $4.09 | 12 wks |
250+ | Request for Quote |
$4.79
Availability: 1279 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length When Ass´y | 28.4 mm |
---|---|
Material | Acetal |
Outside Dia. | 25.4 MM |
Substitute Part | A 5P15-0025 |