A 5P15M0041

Any combination of hubs (A 5A15M004110, A 5A15M004112) can be mated with disc (A 5P15M0041) to form a coupling.
Qty Range Price/Unit Ships Within
1 - 4 $4.79 12 wks
5 - 24 $4.5 12 wks
25 - 99 $4.25 12 wks
100 - 249 $4.09 12 wks
250+ Request for Quote
$4.79

Availability: 19 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Length When Ass´y 50.8 mm
Material Acetal
Outside Dia. 41.1 mm
Substitute Part A 5P15-0041

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team