A 5P15M0013
Any combination of hubs (A 5B15M001304, A 5B15M001306) can be mated with disc (A 5P15M0013) to form a coupling.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $4.79 | 12 wks |
5 - 24 | $4.5 | 12 wks |
25 - 99 | $4.25 | 12 wks |
100 - 249 | $4.09 | 12 wks |
250+ | Request for Quote |
$4.79
Availability: 546 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length When Ass´y | 15.9 mm |
---|---|
Material | Acetal |
Outside Dia. | 12.7 MM |
Substitute Part | A 5P15-0013 |