A 5P15-0041

Disc Can used with any 1.62" Outside Diameter Hub, (Complete Assembly Requires Two Hubs and a Disc of the same Outside Diameter)
Qty Range Price/Unit Ships Within
1 - 4 $4.79 12 wks
5 - 24 $4.5 12 wks
25 - 99 $4.25 12 wks
100 - 249 $4.09 12 wks
250+ Request for Quote
$4.79

Availability: 19 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Coupling Length 2 Inch
Lateral Offset 0.01 Inch
Matching Hub Any 1.62" O.D.
Material Acetal
Outside Diameter 1.62 inch
Size Code 41
Temperature -40° F to 185° F
Torque Rating (lbf-in.) 150 lbf.in
Substitute Part A 5P15M0041

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team