A 5P15-0025
Disc Can used with any 1" Outside Diameter Hub, (Complete Assembly Requires Two Hubs and a Disc of the same Outside Diameter)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $4.79 | 12 wks |
5 - 24 | $4.5 | 12 wks |
25 - 99 | $4.25 | 12 wks |
100 - 249 | $4.09 | 12 wks |
250+ | Request for Quote |
$4.79
Availability: 1291 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Coupling Length | 1.12 Inch |
---|---|
Lateral Offset | 0.008 Inch |
Matching Hub | Any 1" O.D. |
Material | Acetal |
Outside Diameter | 1 Inch |
Size Code | 25 |
Temperature | -40° F to 185° F |
Torque Rating (lbf-in.) | 35 lbf.in |
Substitute Part | A 5P15-3325 |