A 5P15-0015
Disc Can used with any 0.59" Outside Diameter Hub, (Complete Assembly Requires Two Hubs and a Disc of the same Outside Diameter)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $4.79 | 15 wks |
5 - 24 | $4.5 | 15 wks |
25 - 99 | $4.25 | 15 wks |
100 - 249 | $4.09 | 15 wks |
250+ | Request for Quote |
$4.79
Availability: 185 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Coupling Length | 1.02 Inch |
---|---|
Lateral Offset | 0.004 Inch |
Matching Hub | Any 0.59" O.D. |
Material | Acetal |
Outside Diameter | 0.59 inch |
Size Code | 15 |
Temperature | -40° F to 185° F |
Torque Rating (lbf-in.) | 6.6 lbf.in |