A 5P15-0013

Disc Can used with any 0.5" Outside Diameter Hub, (Complete Assembly Requires Two Hubs and a Disc of the same Outside Diameter)
Qty Range Price/Unit Ships Within
1 - 4 $4.79 12 wks
5 - 24 $4.5 12 wks
25 - 99 $4.25 12 wks
100 - 249 $4.09 12 wks
250+ Request for Quote
$4.79

Availability: 556 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Coupling Length 0.63 Inch
Lateral Offset 0.004 Inch
Matching Hub Any 0.5" O.D.
Material Acetal
Outside Diameter 0.5 Inch
Size Code 13
Temperature -40° F to 185° F
Torque Rating (lbf-in.) 4.4 lbf.in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team