A 5M 8MSE306
102.9mm Length When Closed and 121.9mm When Open, Molded Slide Telescoping Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.70 | 8 wks |
10 - 24 | $10.42 | 8 wks |
25 - 49 | $9.74 | 8 wks |
50 - 99 | $9.28 | 8 wks |
100+ | Request for Quote |
$11.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 90 |
---|---|
Bore Depth | 8.6 |
Bore (size / configuration) | 6 / No Insert |
Length (close/open) | 102.9 mm / 121.9 mm |
Material (Body / Spider) | Acetal / Plated Brass |
Mat´l (Slide / Insert) | Acetal / No Insert |
Outside Dia. | 9.5 |
Torque (Closed / Open) | 0.7 / .5 (N.M) |