A 5M 8-SE408

Molded slide telescoping universal joint - 3.750" closed & 4.500" when Open.
Qty Range Price/Unit Ships Within
1 - 9 $13.31 4 wks
10 - 24 $11.92 4 wks
25 - 49 $11.18 4 wks
50 - 99 $10.66 4 wks
100+ Request for Quote
$13.31

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 90 Degree
Bore Depth 0.42
Bore (size / configuration) 0.2500 / No Insert
Length (close/open) 3.750"/ 4.500"
Material (Body / Spider) Acetal / Acetal
Material (Slide / Insert) Acetal / No Insert
Outside Dia. 0.5
Torque (Closed / Open) 12 / 10 (in.lb.)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team