A 5M 8-SE406
Molded slide telescoping universal joint - 3.750" closed & 4.500" when Open.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.31 | 8 wks |
10 - 24 | $11.92 | 8 wks |
25 - 49 | $11.18 | 8 wks |
50 - 99 | $10.66 | 8 wks |
100+ | Request for Quote |
$13.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 90 Degree |
---|---|
Bore Depth | 0.42 |
Bore (size / configuration) | 0.1875 / No Insert |
Length (close/open) | 3.750"/ 4.500" |
Material (Body / Spider) | Acetal / Acetal |
Material (Slide / Insert) | Acetal / No Insert |
Outside Dia. | 0.5 |
Torque (Closed / Open) | 12 / 10 (in.lb.) |