A 5M 8-SE308
Molded slide telescoping universal joint - 4.047" closed & 4.797" when Open.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.53 | 4 wks |
10 - 24 | $10.27 | 4 wks |
25 - 49 | $9.6 | 4 wks |
50 - 99 | $9.15 | 4 wks |
100+ | Request for Quote |
$11.53
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 90 Degree |
---|---|
Bore Depth | 0.34 |
Bore (size / configuration) | 0.2500 / No Insert |
Length (close/open) | 4.047"/ 4.797" |
Material (Body / Spider) | Acetal / Acetal |
Material (Slide / Insert) | Acetal / No Insert |
Outside Dia. | 0.375 |
Torque (Closed / Open) | 6 / 5 |