A 5M 8-DD204
1.063 " Long double joint Molded Acetal universal joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $23.46 | 5 wks |
5 - 9 | $22.52 | 5 wks |
10 - 24 | $21.65 | 5 wks |
25 - 49 | $20.85 | 5 wks |
50+ | Request for Quote |
$23.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement / Joint Type | 90° / double joint |
---|---|
Bore Depth | 0.23 |
Bore (size / configuration) | 0.125 / No insert |
Material (Body) | Molded Acetal |
Material (Spider / Insert) | Molded Acetal |
Max. Torque (in-lb) | 1.7 in-lb |
Outside Dia. | 0.25 |
Overall Length | 1.063 |