A 5D28M3212

Hub for Use with Spline Type Flexible Coupling, 32mm Outside Diameter, 48mm Length When Assembled, 12mm Bore, Material: Sintered Metal.
Qty Range Price/Unit Ships Within
1 - 9 $13.86 3 wks
10 - 49 $13.02 3 wks
50 - 99 $12.21 3 wks
100+ $11.43 3 wks
$13.86

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 12 mm
Coupling Series A 5D28M32 Series
Length Of Coupling 48 mm
Material Sintered Metal
Outside Diameter 32 mm
Torque Capacity (N•m) 3 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team