A 5D28M2508
Hub for Use with Spline Type Flexible Coupling, 25mm Outside Diameter, 41mm Length When Assembled, 8mm Bore, Material: Zinc Alloy Die Casting.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.20 | 11 wks |
10 - 49 | $6.51 | 11 wks |
50 - 99 | $5.84 | 11 wks |
100+ | $5.32 | 11 wks |
$7.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Coupling Series | A 5D28M25 Series |
Length Of Coupling | 41 mm |
Material | Zinc Alloy Die Casting |
Outside Diameter | 25 mm |
Torque Capacity (N•m) | 1.5 N.m |