A 5D28M2008

Hub for Use with Spline Type Flexible Coupling, 20mm Outside Diameter, 34mm Length When Assembled, 8mm Bore, Material: Zinc Alloy Die Casting.
Qty Range Price/Unit Ships Within
1 - 9 $6.42 3 wks
10 - 49 $5.8 3 wks
50 - 99 $5.21 3 wks
100+ $4.74 3 wks
$6.42

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 8 mm
Coupling Series A 5D28M20 Series
Length Of Coupling 34 mm
Material Zinc Alloy Die Casting
Outside Diameter 20 mm
Torque Capacity (N•m) 1 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team