A 5D28M2005
Hub for Use with Spline Type Flexible Coupling, 20mm Outside Diameter, 34mm Length When Assembled, 5mm Bore, Material: Zinc Alloy Die Casting.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.42 | 3 wks |
10 - 49 | $5.8 | 3 wks |
50 - 99 | $5.21 | 3 wks |
100+ | $4.74 | 3 wks |
$6.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Coupling Series | A 5D28M20 Series |
Length Of Coupling | 34 mm |
Material | Zinc Alloy Die Casting |
Outside Diameter | 20 mm |
Torque Capacity (N•m) | 1 N.m |