A 5D28M1605
Hub for Use with Spline Type Flexible Coupling, 16mm Outside Diameter, 27mm Length When Assembled, 5mm Bore, Material: Zinc Alloy Die Casting.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.94 | 11 wks |
10 - 49 | $5.36 | 11 wks |
50 - 99 | $4.81 | 11 wks |
100+ | $4.38 | 11 wks |
$5.94
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Coupling Series | A 5D28M16 Series |
Length Of Coupling | 27 mm |
Material | Zinc Alloy Die Casting |
Outside Diameter | 16 mm |
Torque Capacity (N•m) | 0.5 N.m |