A 5D28M1603

Hub for Use with Spline Type Flexible Coupling, 16mm Outside Diameter, 27mm Length When Assembled, 3mm Bore, Material: Zinc Alloy Die Casting.
Qty Range Price/Unit Ships Within
1 - 9 $5.94 3 wks
10 - 49 $5.36 3 wks
50 - 99 $4.81 3 wks
100+ $4.38 3 wks
$5.94

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 3 mm
Coupling Series A 5D28M16 Series
Length Of Coupling 27 mm
Material Zinc Alloy Die Casting
Outside Diameter 16 mm
Torque Capacity (N•m) 0.5 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team