A 5D28-3216

Any A 5D28-32 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range Price/Unit Ships Within
1 - 9 $7.61 8 wks
10 - 49 $6.87 8 wks
50 - 99 $6.17 8 wks
100+ $5.62 8 wks
$7.61

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.5 Inch
Coupling Series A 5D28-32 Series
Length Of Coupling 1.89 Inch
Material Sintered Metal
Outside Diameter 1.25 Inch
Torque Capacity (lb.in.) 26.6 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team