A 5D28-2512
Any A 5D28-25 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.05 | 8 wks |
10 - 49 | $11.87 | 8 wks |
50 - 99 | $11.68 | 8 wks |
100+ | $11.3 | 8 wks |
$12.05
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.375 Inch |
---|---|
Coupling Series | A 5D28-25 Series |
Length Of Coupling | 1.61 Inch |
Material | Zinc Die Casting |
Outside Diameter | 1 Inch |
Torque Capacity (lb.in.) | 13.3 lb-in |