A 5D28-2508

Any A 5D28-25 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range Price/Unit Ships Within
1 - 9 $7.20 8 wks
10 - 49 $6.51 8 wks
50 - 99 $5.84 8 wks
100+ $5.32 8 wks
$7.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.25 Inch
Coupling Series A 5D28-25 Series
Length Of Coupling 1.61 Inch
Material Zinc Die Casting
Outside Diameter 1 Inch
Torque Capacity (lb.in.) 13.3 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team