A 5D28-2012
Any A 5D28-20 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.22 | 11 wks |
10 - 49 | $11.14 | 11 wks |
50 - 99 | $11.03 | 11 wks |
100+ | $10.87 | 11 wks |
$11.22
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.375 Inch |
---|---|
Coupling Series | A 5D28-20 Series |
Length Of Coupling | 1.34 Inch |
Material | Zinc Die Casting |
Outside Diameter | 0.78125 Inch |
Torque Capacity (lb.in.) | 8.8 lb-in |