A 5D28-1608

Any A 5Z28-16 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range Price/Unit Ships Within
1 - 9 $5.94 8 wks
10 - 49 $5.36 8 wks
50 - 99 $4.81 8 wks
100+ $4.38 8 wks
$5.94

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.25 Inch
Coupling Series A 5Z28-16 Series
Length Of Coupling 1.06 Inch
Material Zinc Die Casting
Outside Diameter 0.625 Inch
Torque Capacity (lb.in.) 4.4 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team