A 5D 3-07514
All A 5D 3-075 Series can be matched with any hub in the same series to form a coupling with different bores on opposite sides
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $7.11 | 14 wks |
| 10 - 49 | $6.52 | 14 wks |
| 50 - 199 | $5.98 | 14 wks |
| 200 - 499 | $5.61 | 14 wks |
| 500+ | Request for Quote |
$7.11
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.4375 Inch |
|---|---|
| Coupling Series | A 5D 3-075 Series |
| Horsepower (rpm) | 2.5 @ 1800 RPM |
| Length Of Coupling | 2.125 Inch |
| Material | Sintered Iron |
| Outside Diameter | 1.75 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities