A 5D 3-05010
All A 5D 3-050 Series can be matched with any hub in the same series to form a coupling with different bores on opposite sides
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.22 | 11 wks |
10 - 49 | $3.83 | 11 wks |
50 - 199 | $3.48 | 11 wks |
200 - 499 | $3.21 | 11 wks |
500+ | Request for Quote |
$4.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.3125 Inch |
---|---|
Coupling Series | A 5D 3-050 Series |
Horsepower (rpm) | 0.75 @ 1800 RPM |
Length Of Coupling | 1.719 Inch |
Material | Sintered Iron |
Outside Diameter | 1.078 Inch |