A 5D 1-3112
Any A 5D 1-31 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.07 | 11 wks |
10 - 49 | $20.29 | 11 wks |
50 - 199 | $16.86 | 11 wks |
200 - 499 | $14.14 | 11 wks |
500+ | Request for Quote |
$25.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.375 Inch |
---|---|
Coupling Series | A 5D 1-31 Series |
Length Of Coupling | 2.375 Inch |
Material | Zinc Die Casting |
Outside Diameter | 1.4 Inch |
Torque Capacity (lb.in.) | 60 lb-in |