A 5D 1-2112

Any A 5D 1-21 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range Price/Unit Ships Within
1 - 9 $15.40 8 wks
10 - 49 $12.32 8 wks
50 - 199 $10.11 8 wks
200 - 499 $8.37 8 wks
500+ Request for Quote
$15.40

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.375 Inch
Coupling Series A 5D 1-21 Series
Length Of Coupling 2.25 Inch
Material Zinc Die Casting
Outside Diameter 1.2 Inch
Torque Capacity (lb.in.) 18 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team