A 5D 1-1816
Any A 5D 1-18 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.60 | 11 wks |
10 - 49 | $10.03 | 11 wks |
50 - 199 | $8.19 | 11 wks |
200 - 499 | $6.78 | 11 wks |
500+ | Request for Quote |
$12.60
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.5 Inch |
---|---|
Coupling Series | A 5D 1-18 Series |
Length Of Coupling | 1.5 Inch |
Material | Zinc Die Casting |
Outside Diameter | 1.2 Inch |
Torque Capacity (lb.in.) | 12 lb-in |