A 5D 1-1814

Any A 5D 1-18 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range Price/Unit Ships Within
1 - 9 $12.60 8 wks
10 - 49 $10.03 8 wks
50 - 199 $8.19 8 wks
200 - 499 $6.78 8 wks
500+ Request for Quote
$12.60

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.438 Inch
Coupling Series A 5D 1-18 Series
Length Of Coupling 1.5 Inch
Material Zinc Die Casting
Outside Diameter 1.2 Inch
Torque Capacity (lb.in.) 12 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team