A 5D 1-1110
Any A 5D 1-11 Series Hub can be mixed to form A coupling with different bore sizes on opposite sides.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.12 | 11 wks |
10 - 49 | $9.63 | 11 wks |
50 - 199 | $7.86 | 11 wks |
200 - 499 | $6.53 | 11 wks |
500+ | Request for Quote |
$12.12
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.3125 Inch |
---|---|
Coupling Series | A 5D 1-11 Series |
Length Of Coupling | 1 Inch |
Material | Zinc Die Casting |
Outside Diameter | 0.8 Inch |
Torque Capacity (lb.in.) | 6 lb-in |