A 5C 9-1616

Rigid coupling with bores of 0.5 / 0.5" on opposite sides
Qty Range Price/Unit Ships Within
1 - 24 $17.24 4 wks
25 - 99 $13.57 4 wks
100 - 249 $11.32 4 wks
250 - 499 $9.47 4 wks
500+ Request for Quote
$17.24

Availability: 15 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bores (side 1 / side 2) 0.5 / 0.5
Material & Finish Steel / Zinc Plated
Outside Dia. (O.D.) 1 Inch
Overall Length (L) 0.75 Inch
Quality Class Commercial Tolerance
Set Screw Size 1/4-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team