A 5C 9-1414

Rigid coupling with bores of 0.4375 / 0.4375" on opposite sides
Qty Range Price/Unit Ships Within
1 - 24 $16.80 4 wks
25 - 99 $13.22 4 wks
100 - 249 $11.01 4 wks
250 - 499 $9.2 4 wks
500+ Request for Quote
$16.80

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bores (side 1 / side 2) 0.4375 / 0.4375
Material & Finish Steel / Zinc Plated
Outside Dia. (O.D.) 0.875 Inch
Overall Length (L) 0.75 Inch
Quality Class Commercial Tolerance
Set Screw Size 1/4-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team