A 5C 9-1216

Rigid coupling with bores of 0.375 / 0.5" on opposite sides
Qty Range Price/Unit Ships Within
1 - 24 $16.52 4 wks
25 - 99 $13.15 4 wks
100 - 249 $10.96 4 wks
250 - 499 $9.15 4 wks
500+ Request for Quote
$16.52

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bores (side 1 / side 2) 0.375 / 0.5
Material & Finish Steel / Zinc Plated
Outside Dia. (O.D.) 1 Inch
Overall Length (L) 1 Inch
Quality Class Commercial Tolerance
Set Screw Size 1/4-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team