A 5C 9-0816

Rigid coupling with bores of 0.25 / 0.5" on opposite sides
Qty Range Price/Unit Ships Within
1 - 24 $12.73 4 wks
25 - 99 $9.99 4 wks
100 - 249 $8.25 4 wks
250 - 499 $6.85 4 wks
500+ Request for Quote
$12.73

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bores (side 1 / side 2) 0.25 / 0.5
Material & Finish Steel / Zinc Plated
Outside Dia. (O.D.) 1 Inch
Overall Length (L) 1 Inch
Quality Class Commercial Tolerance
Set Screw Size 1/4-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team