A 5C 9-0814
Rigid coupling with bores of 0.25 / 0.4375" on opposite sides
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $12.89 | 4 wks |
| 25 - 99 | $10.03 | 4 wks |
| 100 - 249 | $8.25 | 4 wks |
| 250 - 499 | $6.88 | 4 wks |
| 500+ | Request for Quote |
$12.89
Availability: 9 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bores (side 1 / side 2) | 0.25 / 0.4375 |
|---|---|
| Material & Finish | Steel / Zinc Plated |
| Outside Dia. (O.D.) | 0.875 Inch |
| Overall Length (L) | 1 Inch |
| Quality Class | Commercial Tolerance |
| Set Screw Size | 1/4-20 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities