A 5C 9-0812
Rigid coupling with bores of 0.25 / 0.375" on opposite sides
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $12.29 | 4 wks |
| 25 - 99 | $9.4 | 4 wks |
| 100 - 249 | $7.69 | 4 wks |
| 250 - 499 | $6.58 | 4 wks |
| 500+ | Request for Quote |
$12.29
Availability: 27 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bores (side 1 / side 2) | 0.25 / 0.375 |
|---|---|
| Material & Finish | Steel / Zinc Plated |
| Outside Dia. (O.D.) | 0.75 Inch |
| Overall Length (L) | 0.75 Inch |
| Quality Class | Commercial Tolerance |
| Set Screw Size | 1/4-20 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities