A 5C 9-0610
Rigid coupling with bores of 0.1875 / 0.3125" on opposite sides
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $8.35 | 4 wks |
| 25 - 99 | $6.49 | 4 wks |
| 100 - 249 | $5.31 | 4 wks |
| 250 - 499 | $4.39 | 4 wks |
| 500+ | Request for Quote |
$8.35
Availability: 6 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bores (side 1 / side 2) | 0.1875 / 0.3125 |
|---|---|
| Material & Finish | Steel / Zinc Plated |
| Outside Dia. (O.D.) | 0.625 Inch |
| Overall Length (L) | 0.75 Inch |
| Quality Class | Commercial Tolerance |
| Set Screw Size | 1/4-20 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities