A 5C 9-0606
Rigid coupling with bores of 0.1875 / 0.1875" on opposite sides
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.92 | 4 wks |
25 - 99 | $6.15 | 4 wks |
100 - 249 | $5.02 | 4 wks |
250 - 499 | $4.17 | 4 wks |
500+ | Request for Quote |
$7.92
Availability: 18 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bores (side 1 / side 2) | 0.1875 / 0.1875 |
---|---|
Material & Finish | Steel / Zinc Plated |
Outside Dia. (O.D.) | 0.4375 Inch |
Overall Length (L) | 0.75 Inch |
Quality Class | Commercial Tolerance |
Set Screw Size | # 8-32 |